Sockets (Connector-Sleeves) (SB 3)

Sockets (Connector-Sleeves) SB 3

Product Details:

Manufacturer part number: SB 3

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Surface Contact /Contact Sleeve: Ni+0.25µm Au

Nominal Current: - A

Insert Depth: 4mm

Insulating Body Material: -

No. Of Contacts: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB 3

Part Number
SB 3
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Contact /Contact Sleeve Nominal Current
(A)
Insert Depth Insulating Body Material No. Of Contacts Class Of Inflammability Inner Contact Spring Material Inner Contact Spring Surface
100 Quote Ni+0.25µm Au-4mm-----

Loading...

  1. 1

Basic information

Surface gold-plated Contact Material CuZn-alloy

This page is Sockets (Connector-Sleeves), part number SB 3.
You can find the detail information about specifications and dimensions on part number SB 3.

Variation of this product

Part Number
SB 13 S
SB 15
SB 16 S
SB 4
SB 5
SB 6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface Contact /Contact Sleeve Nominal Current
(A)
Insert Depth Insulating Body Material No. Of Contacts Class Of Inflammability Inner Contact Spring Material Inner Contact Spring Surface

-

100 Quote Ni+0.25µm Au36mmpolyolefin----

-

100 Quote Ni+0.25µm Au-12mmPA 4.6. GF1 - 5UL 94 V-0--

-

100 Quote Ni+0.25µm Au36mm-----

-

100 Quote Ni+0.25µm Au36mm-----

-

100 Quote Ni+0.25µm Au36mmPA 6.6----

-

100 Quote Ni+0.25µm Au43.8 to 5.5mm---CuBe-alloyNi+1µm Au

Tech Support