Female Headers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10026721
BL 5/01/Z
BL 5/02/Z
BL 5/03/Z
BL 5/04/Z
BL 5/05/Z
BL 5/06/Z
BL 5/07/Z
BL 5/08/Z
BL 5/09/Z
BL 5 025/ 01/Z
BL 5 025/ 02/Z
BL 5 025/ 04/Z
BL 5 025/ 05/Z
BL 5/10/Z
BL 5/12/Z
BL 5/14/Z
BL 5/15/Z
BL 5/16/Z
BL 5/18/Z
BL 5/20/Z
BL 5/29/Z
BL 5/30/Z
BL 5/36/Z
BL 6/02/Z
BL 6/04/Z
BL 6/06/Z
BL 6/08/Z
BL 6 025/60/Z
BL 6 025/72/Z
BL 6/10/Z
BL 6/12/Z
BL 6/14/Z
BL 6/16/Z
BL 6/20/Z
BL 6/24/Z
BL 6/26/Z
BL 6/28/Z
BL 6/30/Z
BL 6/32/Z
BL 6/34/Z
BL 6/40/Z
BL 6/48/Z
BL 6/50/Z
BL 6/54/Z
BL 6/60/Z
BL 6/64/Z
BL 6/72/Z
BL 7/03/Z
BL 7/04/Z
BL 7/06/Z
BL 7/12/Z
BL 7/22/Z
BL 7/36/Z
BL 8/04/Z
BL 8/06/Z
BL 8/08/Z
BL 8/10/Z
BL 8/12/Z
BL 8/16/Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature Range Contact Material Nominal Current Nominal Voltage Insulating Body Material Test Voltage No. Of Contacts Specific Insulation Resistance Volume Resistance Grid
(mm)
Reflow Solderable Version Surface Of Contact Capacity Between Two Adjacent Contacts
(pF)
Insertion / Drawing Force Type Internal Spring

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V5>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V6>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V7>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V8>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V9>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V10>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V12>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V14>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V15>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V16>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V1>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V2>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V3>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V4>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V18>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V20>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V29>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V30>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V36>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V1>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V2>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V4>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V5>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V36>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V6>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V8>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V10>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V12>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V2>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V4>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V14>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V16>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V20>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V24>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V26>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V28>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V30>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V32>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V34>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V40>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V48>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V50>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V54>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V60>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V64>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V72>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V60>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V72>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V3>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V4>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V6>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V12>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V22>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V36>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V4>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V6>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V8>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V10>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V12>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

-

100 Quote -40°C to +163°C (260°C/10 s)CuZn-alloy3 A150 V DCPA 4.6. GF1500 V16>10⁷ Ω·m≤10 mΩ2.54yesstandard-≤ 0.31.3N/0.3N6-fingers

Loading...

Basic information

Class Of Inflammability UL 94 V-0 Connection Type THT (soldering)

Tech Support