Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BL 15 SMD 043/06/Z BTR |
BL 15 SMD 043/13/Z BSM |
BL 15 SMD 089/06/Z |
BL 16 SMD 067/20/Z BTR |
BL 16 SMD 067/40/Z |
BL 20 SMD 30/Z SM |
BLY 5 SMD /10 BSM |
BLY 6 SMD /18 |
BLY 9 SMD 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Current | Nominal Voltage | Test Voltage | No. Of Contacts | Grid (mm) | Capacity Between Two Adjacent Contacts (pF) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 6 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 13 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 6 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 20 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 40 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 3 A | 150 V DC | 1500 V | 30 | 2.54 | ≤ 0.3 | |||
- | 100 | Quote | 2.5 A | 100 V DC | 500 V | 10 | 2 | ≤0.7 | |||
- | 100 | Quote | 2.5 A | 100 V DC | 500 V | 18 | 2 | ≤0.7 | |||
- | 100 | Quote | 2.5 A | 100 V DC | 500 V | 4 | 2 | ≤0.7 |
Loading...
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuZn-alloy |
---|---|---|---|---|---|
Insulating Body Material | PA 4.6. GF | Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤10 mΩ |
Connection Type | SMD | Reflow Solderable | yes | Version | female header |
Insertion / Drawing Force | 1.3N/0.3N | Type Internal Spring | 6-fingers |