Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. Of Contacts | Surface Of Contact | |
---|---|---|---|---|---|---|---|
- | 100 | Quote | 2 | gold-plated | |||
- | 100 | Quote | 2 | tin-plated | |||
- | 100 | Quote | 3 | gold-plated | |||
- | 100 | Quote | 3 | tin-plated | |||
- | 100 | Quote | 4 | gold-plated | |||
- | 100 | Quote | 4 | tin-plated | |||
- | 100 | Quote | 5 | gold-plated | |||
- | 100 | Quote | 6 | gold-plated | |||
- | 100 | Quote | 6 | tin-plated | |||
- | 100 | Quote | 7 | gold-plated | |||
- | 100 | Quote | 7 | tin-plated | |||
- | 100 | Quote | 8 | gold-plated | |||
- | 100 | Quote | 9 | gold-plated | |||
- | 100 | Quote | 10 | gold-plated | |||
- | 100 | Quote | 10 | tin-plated | |||
- | 100 | Quote | 16 | gold-plated | |||
- | 100 | Quote | 16 | tin-plated | |||
- | 100 | Quote | 36 | gold-plated | |||
- | 100 | Quote | 36 | tin-plated | |||
- | 100 | Quote | 4 | gold-plated | |||
- | 100 | Quote | 6 | gold-plated | |||
- | 100 | Quote | 6 | tin-plated | |||
- | 100 | Quote | 8 | gold-plated | |||
- | 100 | Quote | 10 | gold-plated | |||
- | 100 | Quote | 10 | tin-plated | |||
- | 100 | Quote | 12 | gold-plated | |||
- | 100 | Quote | 14 | gold-plated | |||
- | 100 | Quote | 16 | gold-plated | |||
- | 100 | Quote | 16 | tin-plated | |||
- | 100 | Quote | 20 | gold-plated | |||
- | 100 | Quote | 20 | tin-plated | |||
- | 100 | Quote | 24 | tin-plated | |||
- | 100 | Quote | 40 | gold-plated | |||
- | 100 | Quote | 52 | gold-plated | |||
- | 100 | Quote | 72 | gold-plated | |||
- | 100 | Quote | 72 | tin-plated | |||
- | 100 | Quote | 4 | gold-plated | |||
- | 100 | Quote | 8 | gold-plated | |||
- | 100 | Quote | 8 | tin-plated | |||
- | 100 | Quote | 4 | gold-plated | |||
- | 100 | Quote | 4 | tin-plated | |||
- | 100 | Quote | 14 | gold-plated | |||
- | 100 | Quote | 32 | gold-plated | |||
- | 100 | Quote | 62 | gold-plated |
Loading...
Temperature Range | -40°C to +200°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuSn alloy |
---|---|---|---|---|---|
Nominal Current | 3 A | Nominal Voltage | 125 V AC | Insulating Body Material | PPS |
Test Voltage | 1500 V | Specific Insulation Resistance | >10¹² Ω·m | Volume Resistance | ≤10 mΩ |
Grid(mm) | 2.54 | Connection Type | THT (soldering) | Reflow Solderable | yes |
Version | stamped contact spring (fork contact) | Capacity Between Two Adjacent Contacts(pF) | ≤ 0.9 | Insertion / Drawing Force | 1.5 N/1.3 N |
Type Internal Spring | fork contact |