Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. Of Contacts | Surface Of Contact | |
---|---|---|---|---|---|---|---|
- | 100 | Quote | 4 | gold-plated | |||
- | 100 | Quote | 5 | selective gold-plated | |||
- | 100 | Quote | 5 | tin-plated | |||
- | 100 | Quote | 10 | tin-plated | |||
- | 100 | Quote | 6 | selective gold-plated | |||
- | 100 | Quote | 6 | selective gold-plated | |||
- | 100 | Quote | 10 | gold-plated | |||
- | 100 | Quote | 12 | gold-plated | |||
- | 100 | Quote | 16 | gold-plated | |||
- | 100 | Quote | 34 | gold-plated |
Loading...
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuSn alloy |
---|---|---|---|---|---|
Nominal Current | 3 A | Nominal Voltage | 250 V AC | Insulating Body Material | PA 4.6. GF |
Test Voltage | 2000 V | Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤5 mΩ |
Grid(mm) | 2.54 | Connection Type | SMD | Reflow Solderable | yes |
Version | male header |