Tube Cases

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10066475

Part Number
10066475
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Type Other Surface black anodised Length(mm) 160

This page is Tube Cases, part number 10066475.
You can find the detail information about specifications and dimensions on part number 10066475.

Tech Support