• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

EPIC® BCMS (44423120)

EPIC® BCMS 44423120

Product Details:

Manufacturer part number: 44423120

Brand: LAPP

Price: 1.77

Delivery time: 5 Days


Technical Data:

Diameter plug-in contact: 2 mm

Connectable conductor cross section fine-strand with cable end sleeve: 0.25|1.0 mm²

Connectable conductor cross section multi-wired: 0.25|1.0 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.25|1.0 mm²

Connectable conductor cross section solid-core: 0.25|1.0 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423120

Part Number
44423120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter plug-in contact
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

1.77 €

10 5 Days 20.25|1.00.25|1.00.25|1.00.25|1.0

Loading...

  1. 1

Basic information

Contact type Bus Material contact Brass Material of contact surface Gold
Type of electric connection Crimp connection

This page is EPIC® BCMS, part number 44423120.
You can find the detail information about specifications and dimensions on part number 44423120.

Variation of this product

Part Number
44423121
44423122
44423123
44423125
44423126
44423127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter plug-in contact
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

1.50 €

10 5 Days 21.0|2.51.0|2.51.0|2.51.0|2.5

1.73 €

10 5 Days 10.06|0.250.06|0.250.06|0.250.06|0.25

1.73 €

10 5 Days 10.34|0.50.34|0.50.34|0.50.34|0.5

1.93 €

10 5 Days 0.60.06|0.250.06|0.250.06|0.250.06|0.25

1.93 €

10 5 Days 0.60.06|0.340.06|0.340.06|0.340.06|0.34

1.93 €

10 5 Days 0.60.34|0.50.34|0.50.34|0.50.34|0.5

Tech Support