EPIC® MH SCEM AG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423242
44423243
44423244
44423245
44423250
44423251
44423252
44423253
44423254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

8.83 €

10 5 Days 10101010

8.83 €

10 5 Days 16161616

8.83 €

10 5 Days 25252525

8.73 €

10 5 Days 35353535

1.23 €

100 5 Days 1.51.51.51.5

1.23 €

100 5 Days 2.52.52.52.5

1.22 €

100 5 Days 4444

1.23 €

100 5 Days 6666

1.50 €

100 5 Days 10101010

Loading...

  1. 1

Basic information

Contact type Pin Material contact Brass Material of contact surface Silver
Type of electric connection Crimp connection Min. number of insertion cycles 500

Tech Support