H-B Q+E MONTAGESYSTEM UNTERTEIL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10027810

Part Number
10027810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.52 €

10 5 Days

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Min. number of insertion cycles 50 Width(mm) 40
Direct mounting possible false Rail mounting true Length(mm) 129

This page is H-B Q+E MONTAGESYSTEM UNTERTEIL, part number 10027810.
You can find the detail information about specifications and dimensions on part number 10027810.

Tech Support