H-B Q+E MONTAGESYSTEM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10027000
10027100
10027200
10027300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.08 €

1 5 Days

13.53 €

1 5 Days

14.15 €

1 5 Days

14.55 €

1 5 Days

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Min. number of insertion cycles 50 Width(mm) 40
Direct mounting possible false Rail mounting true Length(mm) 129

Tech Support