EPIC® MHS Potential set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423265

Part Number
44423265
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.65 €

20 5 Days

Loading...

  1. 1

Basic information

Contact type Pin Material contact - Material of contact surface Untreated
Type of electric connection Other Min. number of insertion cycles 500 Connectable conductor cross section fine-strand with cable end sleeve(mm²) -
Connectable conductor cross section multi-wired(mm²) - Connectable conductor cross section fine-strand without cable end sleeve(mm²) - Connectable conductor cross section solid-core(mm²) -

This page is EPIC® MHS Potential set, part number 44423265.
You can find the detail information about specifications and dimensions on part number 44423265.

Tech Support