Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11220100
Contact type | Pin | Material contact | Brass | Material of contact surface | Gold |
---|---|---|---|---|---|
Type of electric connection | Crimp connection | Min. number of insertion cycles | 500 | Diameter plug-in contact(mm) | 1.6 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|1.5 | Connectable conductor cross section multi-wired(mm²) | 0.5|1.5 | Strip length(mm) | 3 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|1.5 | Connectable conductor cross section solid-core(mm²) | 0.5|1.5 |