PWM Analogue Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR3001
CR3002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Analogue Voltage Output
(V)

53.23 €

1 Available 4 Days 0-5

53.23 €

1 Available 4 Days 0-10

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of analogue outputs: 1 Number of PWM Inputs 1 Current Consumption(mA) < 20
Design PCB module Operating Voltage(V) 24-30 DC Ambient Temperature(°C) -40-85
Reverse Polarity Protection Yes Number of Analogue Outputs 1 PWM Frequency Inputs(Hz) 122; (24 V DC PWM signal)
Dimensions(mm) 49 x 30 x 15

Tech Support