USB IO-Link Master

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL1060

Part Number
AL1060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

334.77 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital inputs: 2; Number of digital outputs: 2 Protection IP 65; IP 67 Nominal Voltage DC(V) 5; (USB)
Max. Current Load per Output(mA) 150 Switching Level High(V) 11-30 Switching Level Low(V) 0-5
Materials Housing: PA; socket: PA; lock nut: nickel-plated brass Current Consumption(mA) < 1100; (USB) Protection Class III
Application Parameter setting and analysis of units Number of Ports Class A 1 Ambient Temperature(°C) -25-50
Short-Circuit Protection Digital Inputs Yes Vibration Resistance DIN EN 61000-6-2
DIN EN 61000-6-4
DIN EN 60068-2-27
DIN EN 60068-2-64
DIN EN 60068-2-6
Max. Relative Air Humidity(%) 90
Communication Interface IO-Link; USB Current Rating per Port(A) 0.65|0.15 Electrical Connection - Sensor Connector: M12
Number of USB Interfaces 1 Short-Circuit Proof Yes IO-Link Revision 1.1
Display PWR: 1 x LED, green/red Voltage supply: IO-Link: 1 x LED, green/red communication
DI/DO: 1 x LED, orange digital input/output
Transmission Type COM1 (4.8 kBaud); COM2 (38.4 kBaud); COM3 (230.4 kBaud) Sensor Supply 24 V DC

This page is USB IO-Link Master, part number AL1060.
You can find the detail information about specifications and dimensions on part number AL1060.

Tech Support