ecomatController

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR710S
CR711S
CR720S
CR721S
EC2121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Analogue Voltage Output
(V)
Number of Digital Inputs Total Number of Inputs and Outputs Protection Number of Resistor Inputs Current Consumption
(mA)
Number of Analogue Inputs Number of Frequency Inputs Storage Temperature
(°C)
Operating Voltage
(V)
Pack Quantity
(pcs.)
Reverse Polarity Protection Number of Analogue Outputs Number of Outputs with H-Bridge Type of Mounting Number of Digital Outputs Short-Circuit Protection Number of CAN Interfaces Number of R232 Interfaces Analogue Input (Current)
(mA)
Number of Ethernet Interfaces Number of PWM-I Outputs Analogue Input (Voltage)
(V)
Number of PWM Outputs Dimensions
(mm)

1,300.00 €

1 Available 4 Days 0-102037IP 65; IP 67; (in conjunction with a corresponding connector)4< 40088-40-858-32 DC-Yes13Free-standing17Yes410-201180-3227219 x 47 x 203

1,775.08 €

1 Available Quote 0-103260IP 65; IP 67; (in conjunction with a corresponding connector)4< 400168-40-858-32 DC-Yes13Free-standing27Yes410-201180-3227219 x 47 x 203

2,492.15 €

1 Available 4 Days 0-106098IP 65; IP 67; (in conjunction with a corresponding connector)4< 4002416-40-858-32 DC-Yes24Free-standing36Yes410-201240-3236219 x 47 x 271

3,209.39 €

1 Available 4 Days 0-1068124IP 65; IP 67; (in conjunction with a corresponding connector)4< 4002416-40-858-32 DC-Yes26Free-standing54Yes410-201360-3254219 x 47 x 271

1,227.69 €

1 Available 4 Days ----------1--------------

Loading...

  1. 1

Tech Support