AS-Interface Addressing Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC1154

Part Number
AC1154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

493.00 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 20 Application Set-up and diagnosis AS-I Version 3.0
Extended Addressing mode Yes Reverse Polarity Protection Yes Accessories (Included) 230 V AC charging unit: 1

This page is AS-Interface Addressing Unit, part number AC1154.
You can find the detail information about specifications and dimensions on part number AC1154.

Tech Support