Light Tower (DV1500)

Light Tower DV1500

Product Details:

Manufacturer part number: DV1500

Brand: IFM ELECTRONIC

Price: 453.30

Delivery time: 4 Days


Technical Data:

Protection: IP 65

Length: 344 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DV1500

Part Number
DV1500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Length
(mm)

453.30 €

1 4 Days IP 65344

Loading...

  1. 1

Basic information

Number of Digital Inputs 6 Air Pressure(kPa) < 106 Materials Housing: ABS; lens: PC
Application Signalling machine conditions Operating Voltage(V) 18-30 DC Ambient Temperature(°C) -25-50
Type of Mounting Mounting base Max. Relative Air Humidity(%) 90 Communication Interface IO-Link
Dimensions(mm) Ø 70

This page is Light Tower, part number DV1500.
You can find the detail information about specifications and dimensions on part number DV1500.

Variation of this product

Part Number
DV1510
DV1520
DV1530
DV2500
DV2510
DV2520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Length
(mm)

512.86 €

1 4 Days IP 54384

401.36 €

1 4 Days IP 65244

460.80 €

1 4 Days IP 54284

438.65 €

1 4 Days IP 65344

497.84 €

1 4 Days IP 54384

386.59 €

1 4 Days IP 65244

Tech Support