IO-Link Converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DP1213
DP1222
DP1223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Current Consumption
(mA)
Number of Analogue Inputs Analogue Current Output
(mA)
Max. Total Current Rating of Inputs
(mA)
Number of Analogue Outputs Max. Current Load Total
(A)
Max. Load
(Ω)
Precision Analogue Output
(%)
Min. Load Resistance
(Ω)
Analogue Input (Voltage)
(V)
Display

186.58 €

1 4 Days Number of analogue outputs: 2-300-4-20-20.23000.25--operation: 1 x LED, green
analogue output
2 x LED, yellow

172.43 €

1 4 Days Number of analogue inputs: 2-< 3802-200-----0-10operation: 1 x LED, green
analogue input
2 x LED, yellow

172.43 €

1 4 Days Number of analogue outputs: 20-10300---20.2-0.253000-operation: 1 x LED, green
analogue output
2 x LED, yellow

Loading...

  1. 1

Basic information

Protection IP 67 Nominal Voltage DC(V) 24 Materials PA: polyamide
Operating Voltage(V) 18-30 DC; (to SELV/PELV) Ambient Temperature(°C) -25-70 Max. Relative Air Humidity(%) 90; (linearly decreasing to 50 % (40 °C) non condensing)
Communication Interface IO-Link Max. Height Above Sea Level(m) 4000 Degree of Soiling 2
IO-Link Revision 1.1 Transmission Type COM2 (38.4 kBaud)

Tech Support