Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AL2201 |
AL2203 |
AL2205 |
AL2221 |
AL2223 |
AL2225 |
AL2301 |
AL2303 |
AL2321 |
AL2323 |
AL2325 |
AL2605 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Total Number of Inputs and Outputs | Protection | Materials | Current Consumption (mA) | Number of Analogue Inputs | Electrical Connection - AUX | Electrical Connection - Inputs / Outputs | Tightening Torque (Nm) | Analogue Input (Current) (mA) | Sensor Supply of the Inputs | Degree of Soiling | Resolution of Analogue Input | Analogue Input (Voltage) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.60 € | 1 | Quote | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16; (configurable) | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 1000; (US) | 8; (configurable current/voltage input) | - | Connector: 8 x M12 | < 0.8 | 4-20 | US | 2 | 16 Bit | 0-10 | ||
425.60 € | 1 | Quote | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16 | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 100; (US) | 8; (configurable current/voltage input) | - | Connector: 8 x M12 | < 0.8 | 4-20 | UA | 2 | 16 Bit | 0-10 | ||
458.95 € | 1 | 4 Days | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16; (configurable) | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 100; (US) | 8; (configurable current/voltage input) | Connector: 1 x M12 | Connector: 8 x M12 | < 0.8 | 4-20 | AUX (UA, UAi) | 2 | 16 Bit | 0-10 | ||
395.32 € | 1 | 4 Days | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 1000; (US) | - | - | Connector: 8 x M12 | - | - | US | 2 | - | - | ||
378.34 € | 1 | Quote | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 100; (US) | - | - | Connector: 8 x M12 | - | - | UA | 2 | - | - | ||
402.34 € | 1 | 4 Days | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | Housing: PA grey; socket: stainless steel (1.4404 / 316L) | 100; (US) | - | Connector: 1 x M12 | Connector: 8 x M12 | - | - | AUX (UA, UAi) | 2 | - | - | ||
378.34 € | 1 | Quote | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16; (configurable) | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 1000; (US) | 8; (configurable current/voltage input) | - | Connector: 8 x M12 | < 0.8 | 4-20 | US | 2 | 16 Bit | 0-10 | ||
378.34 € | 1 | Quote | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16 | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 100; (US) | 8; (configurable current/voltage input) | - | Connector: 8 x M12 | < 0.8 | 4-20 | UA | 2 | 16 Bit | 0-10 | ||
345.97 € | 1 | 4 Days | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 1000; (US) | - | - | Connector: 8 x M12 | - | - | US | - | - | - | ||
331.07 € | 1 | Quote | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 100; (US) | - | - | - | - | - | UA | - | - | - | ||
353.11 € | 1 | 4 Days | Number of digital inputs: 16; Number of digital outputs: 16 | 16 | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 100; (US) | - | Connector: 1 x M12 | Connector: 8 x M12 | - | - | AUX (UA, UAi) | - | - | - | ||
466.09 € | 1 | Quote | Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16 | 16 | IP 65; IP 67 | Housing: PA orange; socket: brass nickel-plated | 100; (US) | 8; (configurable current/voltage input) | Connector: 1 x M12 | Connector: 8 x M12 | < 0.8 | 4-20 | AUX (UA, UAi) | 2 | 16 Bit | 0-10 |
Loading...
Number of Digital Inputs | 16; (configurable) | Protection Class | III | Electrical Connection - IO-Link | Connector: 1 x M12 |
---|---|---|---|---|---|
Storage Temperature(°C) | -25-70 | Operating Voltage(V) | 18-30 DC | Ambient Temperature(°C) | -25-60 |
Number of Digital Outputs | 16; (configurable) | Max. Relative Air Humidity(%) | 75 | Communication Interface | IO-Link |
Max. Height Above Sea Level(m) | 2000 | Input Circuit of Digital Inputs | PNP; (type 3 (IEC 61131-2)) | IO-Link Revision | 1.1 |
Dimensions(mm) | 26 x 59.3 x 208 | Display | operation: 1 x LED, green fault 1 x LED, red function: 1 x LED, yellow |
Transmission Type | COM3 (230.4 kBaud) |
Configure
Basic Attributes
Number of Inputs and Outputs
Total Number of Inputs and Outputs
Protection
Materials
Current Consumption(mA)
Number of Analogue Inputs
Electrical Connection - AUX
Electrical Connection - Inputs / Outputs
Tightening Torque(Nm)
Analogue Input (Current)(mA)
Sensor Supply of the Inputs
Degree of Soiling
Resolution of Analogue Input
Analogue Input (Voltage)(V)
Filter by standard shipping days
Optional Attributes