AS-I Universal Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2032

Part Number
AC2032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

171.19 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital inputs: 4 Protection IP 65 Materials PA 6-GF30; stainless steel (1.4305 / 303)
Application Field installation Operating Voltage(V) 26.5-31.6 DC Ambient Temperature(°C) -25-60
Type of Mounting AS-i interface to FC and SC lower parts Max. Current Consumption from AS-I(mA) 200

This page is AS-I Universal Module, part number AC2032.
You can find the detail information about specifications and dimensions on part number AC2032.

Tech Support