Impact Screwdriver ND-6HSX

Impact Screwdriver ND-6HSX
[Features]
· Lightweight and high output. Ideal for assembly and disassembly.
[Specifications]
· Operating Air Pressure: 0.6 MPa
· Bit Socket (mm): 6.35
· Performance / Screw dimensions (mm): 6-8
· Hose Inlet: Rc1/4
· Exhaust: Rear
· Overall length (mm): 224
· Performance / Bolt diameter (mm): 6-8
· Screwdriver Bit: X Type
· Weight: 0.97 kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ND-6HSX

Part Number
ND-6HSX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

499.24 €

1 5 Days

Loading...

  1. 1

Basic information

Capacity Bolt Diameter(mm) 6–8 Chuck method Quick Chuck Type Bit Socket(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Max. Tightening Torque(N▪m) 65 Number of load-free rotations(rpm) 9000
Air Consumption Amount(m³/min) 0.25 Ventilation Rear Overall Length(mm) 224
Weight(g) 970 Hose B Diameter Fixing Screw(Rc) 1/4 Hose I.D.(mm) 6.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360