Flat Base Plate, Grinding Finish P Type

Flat Base Plate, Grinding Finish P Type
EN−JL 1040 Equiv./annealed flat base plate / Can be used for various purposes. Grinding finish type P.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
604-301P
604-302P
604-303P
604-304P
604-305P
604-306P
604-307P
604-308P
604-309P
604-310P
604-311P
604-312P
604-313P
604-314P
604-315P
604-316P
604-317P
604-318P
604-319P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
C
(mm)
Weight
(kg)

177.85 €

1 7 Days 80203.6

168.98 €

1 23 Days 100204.5

225.81 €

1 23 Days 160206.9

267.49 €

1 23 Days 200208.7

309.17 €

1 23 Days 2502010.8

207.63 €

1 23 Days 125256.9

294.77 €

1 23 Days 2002510.8

450.88 €

1 23 Days 2502513.5

552.42 €

1 23 Days 3152517.1

364.49 €

1 23 Days 1603211.1

512.25 €

1 23 Days 2503217.4

641.07 €

1 23 Days 3153221.9

781.26 €

1 23 Days 4003227.9

493.30 €

1 23 Days 2004017.4

594.08 €

1 23 Days 2504021.6

728.97 €

1 23 Days 3154027.3

905.53 €

1 23 Days 4004034.5

852.48 €

1 23 Days 3155034.5

1,322.54 €

1 23 Days 5005054.8

Loading...

  1. 1

Basic information

A(mm) 300 Material FC250 Heat Treatment Annealed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360