Box Parallel 6-Face Fold Finishing (2BOX)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BP251HH
BP252HH
BP253HH
BP261HH
BP262HH
BP271HH
BP272HH
BP273HH
BP281HH
BP282HH
BP283HH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Weight
(kg)

2,018.33 €

1 8 Days 12525025022220.0070.0130.5

2,488.69 €

1 8 Days 12525030022220.0070.0136.6

5,377.53 €

1 8 Days 12525061022220.010.01474.4

3,053.51 €

1 8 Days 15030030022260.0070.0146.4

6,236.38 €

1 8 Days 15030061022260.010.01494.4

2,145.15 €

1 8 Days 20020020025210.0070.0130.1

3,191.45 €

1 8 Days 20020030025210.0070.0145.2

6,830.54 €

1 8 Days 20020061025210.010.01492

3,195.98 €

1 8 Days 25025025025260.0070.0150.6

3,694.11 €

1 8 Days 25025030025260.0070.0160.7

8,276.94 €

1 8 Days 25025061025260.010.014123.3

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360