Box Parallel 6-Face Machine Finishing (1BOX)

Box Parallel 6-Face Machine Finishing (1BOX)
It can be used for various purposes such as raising the height of the workpiece. It has a 6-sided grinding finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BP111PP
BP112PP
BP113PP
BP114PP
BP121PP
BP122PP
BP123PP
BP131PP
BP132PP
BP133PP
BP141PP
BP142PP
BP143PP
BP144PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Weight
(kg)

395.33 €

1 8 Days 100100100180.010.0155.2

467.57 €

1 8 Days 100100150180.010.0157.8

824.75 €

1 8 Days 100100300180.010.01515.5

1,636.88 €

1 8 Days 100100610180.0150.0231.5

617.38 €

1 8 Days 10015015019.50.010.0158.2

1,007.39 €

1 8 Days 10015030019.50.010.01516.4

2,312.88 €

1 8 Days 10015061019.50.0150.0233.3

541.84 €

1 8 Days 12512512519.50.010.0157.5

1,098.83 €

1 8 Days 12512530019.50.010.01518

2,291.65 €

1 8 Days 12512561019.50.0150.0236.6

596.15 €

1 8 Days 15015015019.50.0120.01810

681.52 €

1 8 Days 15015020019.50.0120.01813.4

995.25 €

1 8 Days 15015030019.50.0120.01820

2,016.78 €

1 8 Days 15015061019.50.0180.02440.7

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360