Long Block Machined Finish

Long Block Machined Finish
FC250/annealed long block with machined finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BP41M
BP42M
BP43M
BP44M
BP45M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

559.03 €

1 8 Days 100100300151514250.030.03113

3,052.71 €

1 8 Days 150150600243129280.040.04244

4,550.41 €

1 8 Days 200200600242019300.040.04280

5,873.02 €

1 8 Days 2002001000301413.5320.060.063120

7,375.85 €

1 8 Days 2502501000353535400.060.063200

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360