P Cutter Yellow

P Cutter Yellow

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Plastic/PVC cutting blades and small cutting blades can be freely interchanged.
· One-touch simple lock mechanism.
· Built-in replacement blade type.
· Plastic blade, small blade x 2 pcs. each.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

129798

Part Number
129798
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.68 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Cutter knife Main body, Spare Blade Main Body Overall Length(mm) 210
Mass(g) 80 Compatible Replacement Blades PB-10A・PB-10 Blade Plastic Blade, Small Blade, x 2 Pcs. Each

This page is P Cutter Yellow, part number 129798.
You can find the detail information about specifications and dimensions on part number 129798.

Tech Support