• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Grooveless Angle Plate, Machining Finish

Grooveless Angle Plate, Machining Finish

Click on this image to zoom in.

Click on this image to zoom in.

FC250/annealed grooveless angle plate with machined finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22
23
24
25
26
27
28
29
55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Weight
(kg)

113.71 €

1 7 Days 76.276.276.21610-200.031.4

136.59 €

1 7 Days 101.6101.6101.62113-180.032.9

179.92 €

1 7 Days 1271271272313-220.045.2

255.33 €

1 5 Days 152.4152.4152.42413-300.047.4

458.90 €

1 7 Days 203.2203.2203.22714125330.0517.3

782.09 €

1 7 Days 2542542543118195450.0530.4

1,134.75 €

1 7 Days 304.8304.8304.83519195600.0550.2

4,535.15 €

1 7 Days 406.4406.4406.45030290550.07135.6

8,194.76 €

1 7 Days 609.6609.6609.66045460650.09384.7

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support