Box Parallel 4-Face Fold Finishing (1BOX)

Box Parallel 4-Face Fold Finishing (1BOX)
This block is used together with jig base and is 1 enclosure type.
It has 4-sided grinding finish, and parallel accuracy is within 0.04.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BP111H
BP112H
BP113H
BP114H
BP121H
BP122H
BP123H
BP131H
BP132H
BP133H
BP141H
BP142H
BP143H
BP144H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Weight
(kg)

522.65 €

1 8 Days 100100100180.0050.0085.2

664.61 €

1 8 Days 100100150180.0050.0087.8

1,359.04 €

1 8 Days 100100300180.0050.00815.5

2,849.45 €

1 8 Days 100100610180.0080.0131.5

806.83 €

1 8 Days 10015015019.50.0050.0088.2

1,553.05 €

1 8 Days 10015030019.50.0050.00816.4

3,260.20 €

1 8 Days 10015061019.50.0080.0133.3

750.25 €

1 8 Days 12512512519.50.0050.0087.5

1,705.13 €

1 8 Days 12512530019.50.0050.00818

3,587.58 €

1 8 Days 12512561019.50.0080.0136.6

876.55 €

1 8 Days 15015015019.50.0060.00910

1,234.76 €

1 8 Days 15015020019.50.0060.00913.4

1,836.48 €

1 8 Days 15015030019.50.0060.00920

4,032.69 €

1 8 Days 15015061019.50.0090.01240.7

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360