Long Block Scraped Finish (Part Numbers)

Long Block Scraped Finish
FC250/annealed long block with lapped finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP64H

Part Number
BP64H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

11,110.51 €

1 8 Days 2002001000301413.5320.0250.0253120

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

This page is Long Block Scraped Finish, part number BP64H.
You can find the detail information about specifications and dimensions on part number BP64H.

Variation of this product

Part Number
BP61H
BP62H
BP63H
BP65H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

1,625.79 €

1 8 Days 100100300151514250.0110.011113

5,407.80 €

1 8 Days 150150600243129280.0170.017244

9,023.44 €

1 8 Days 200200600242019300.0170.017280

17,262.05 €

1 8 Days 2502501000353535400.0250.0253200

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360