Long Block Polished

Long Block Polished
FC250/annealed long block with ground finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BP51P
BP52P
BP53P
BP54P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

781.81 €

1 8 Days 100100300151514250.0150.015113

3,747.01 €

1 8 Days 150150600243129280.020.02244

5,720.59 €

1 8 Days 200200600242019300.020.02280

8,580.89 €

1 8 Days 2002001000301413.5320.030.033120

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360