• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Tap Sets K-431

Tap Sets K-431
  • Volume Discount

Product Details:

Manufacturer part number: K-431

Brand: HOZAN

Price: 21.78

Delivery time: Same day

  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-431

Part Number
K-431
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.78 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%)
Tap Type Thread-Cutting-Related Tool Hole type For through hole / For blind hole Coating Y/N N/A
Screw Size M3,M4,M5 Pitch 0.5,0.7,0.8

This page is Tap Sets K-431, part number K-431.
You can find the detail information about specifications and dimensions on part number K-431.

Tech Support