New Kelen NNK-1000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30046

Part Number
30046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

597.90 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Air Hammer Number of blows with no load(rpm) 4000 Air Consumption Amount(m³/min) 0.45
Overall Length(mm) 1284 Operating Air Pressure(Mpa) 0.6 Weight(g) 5800
Hose B Diameter Fixing Screw(Rc) 3/8 Hose I.D.(mm) 9.5

This page is New Kelen NNK-1000, part number 30046.
You can find the detail information about specifications and dimensions on part number 30046.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360