Taflet for Steel TFST (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFST8M1X7XP

Part Number
TFST8M1X7XP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)

35.01 €

10 6 Days M814PFor through hole706.271856

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS)
Tap Type Roll tap Coating Y/N N/A Quantity of units ordered(piece) 10
Surface Treatment Oxidizing

This page is Taflet for Steel TFST, part number TFST8M1X7XP.
You can find the detail information about specifications and dimensions on part number TFST8M1X7XP.

Variation of this product

Part Number
TFST1.4M0.3X4XP
TFST1.6M0.35X4XP
TFST1.7M0.35X4XP
TFST10M1.25X7XB
TFST10M1.25X7XP
TFST10M1.5X7XB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)

27.23 €

10 6 Days M1.40.34PFor through hole3434714

26.21 €

10 6 Days M1.60.354PFor through hole3634814

24.91 €

10 6 Days M1.70.354PFor through hole3634814

40.59 €

10 6 Days M101.252PFor blind hole75771958

40.59 €

10 6 Days M101.254PFor through hole75771958

40.59 €

10 6 Days M101.52PFor blind hole75771958

Tech Support