Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFSTL4M0.7X6XBX100
Part Number
|
---|
TFSTL4M0.7X6XBX100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) | Quantity of units ordered (piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.64 € | 10 | 6 Days | M4 | 0.7 | 100 | 5 | 6 | 20 | 1 | 4 | 10 |
Loading...
Screw Types | Meter | Chamfer threads | 2P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) | Tap Type | Roll tap | Hole type | For blind hole |
Coating Y/N | N/A | Surface Treatment | Oxidizing |
This page is Long Shank for Taflet Steel TFSTL, part number TFSTL4M0.7X6XBX100.
You can find the detail information about specifications and dimensions on part number TFSTL4M0.7X6XBX100.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
shank diameter Ds(mm)
Class TAP Limit
Thread Length l(mm)
Model Type(Type)
Radial Count Radial(Quantity)
Quantity of units ordered(piece)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFSTL10M1.5X7XBX100 |
TFSTL10M1.5X7XBX120 |
TFSTL10M1.5X7XBX150 |
TFSTL4M0.7X6XBX120 |
TFSTL4M0.7X6XBX70 |
TFSTL5M0.8X6XBX100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) | Quantity of units ordered (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.04 € | 5 | 6 Days | M10 | 1.5 | 100 | 7 | 7 | 32 | 3 | 8 | 5 | ||
53.72 € | 5 | 6 Days | M10 | 1.5 | 120 | 7 | 7 | 32 | 3 | 8 | 5 | ||
73.69 € | 5 | 6 Days | M10 | 1.5 | 150 | 7 | 7 | 32 | 3 | 8 | 5 | ||
49.42 € | 10 | 6 Days | M4 | 0.7 | 120 | 5 | 6 | 20 | 1 | 4 | 10 | ||
29.21 € | 10 | 6 Days | M4 | 0.7 | 70 | 5 | 6 | 20 | 1 | 4 | 10 | ||
37.46 € | 10 | 6 Days | M5 | 0.8 | 100 | 5.5 | 6 | 22 | 1 | 4 | 10 |