Screw Fastening Type TAC Mill EAW13 (EAW13R080M32.0-06)

Screw Fastening Type TAC Mill EAW13 EAW13R080M32.0-06

Product Details:

Manufacturer part number: EAW13R080M32.0-06

Brand: TUNGALOY

Price: 441.15

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm

Number of flutes: 6 sheet

Dimensions φd1: 94 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EAW13R080M32.0-06

Part Number
EAW13R080M32.0-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φd1
(mm)

441.15 €

1 6 Days 80694

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Overall length (L)(mm) 120 Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD)
Maximum Cutting Depth (Ad)(mm) 5 Underneck length (ℓ1)(mm) 40 Air Hole Available
Dimension ℓs(mm) 80 Specifications Multi-edged

Tech Support