• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type (Part Numbers)

Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type

Click on this image to zoom in.

Click on this image to zoom in.

  • NF2021
  • NF61003
  • DG61003
  • MG61003
  • MA61003
A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF2021

Part Number
NF2021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Adsorption Power
(N)
Mounting hole for measuring device Arm Length (1)
(mm)
Arm Length (2)
(mm)
Magnet width
(mm)
Magnet Depth
(mm)
Magnet Height
(mm)
Arm Length (3)
(mm)
Mass
(kg)
Fine Adjustment Mechanism Arm Material

128.16 €

1 6 Days Small320φ6、φ8565130403521.50.436NoneSteel

Loading...

  1. 1

Basic information

Product Type Magnetic Stand (Arm Type) Dovetail Groove Y/N Available Main Body of Magnet, ON/OFF Switch

This page is Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type, part number NF2021.
You can find the detail information about specifications and dimensions on part number NF2021.

Variation of this product

Part Number
DG61003
MA61003
MG61003
NF61003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Adsorption Power
(N)
Mounting hole for measuring device Arm Length (1)
(mm)
Arm Length (2)
(mm)
Magnet width
(mm)
Magnet Depth
(mm)
Magnet Height
(mm)
Arm Length (3)
(mm)
Mass
(kg)
Fine Adjustment Mechanism Arm Material

161.17 €

1 6 Days Large Type800ø6, ø8, ø3/8-Inch110101506055711.35Tip Fine TuningAluminum

423.37 €

1 6 Days Large Type1300ø6, ø8, ø3/8-Inch3262425012055715.10Tip Fine TuningSteel

163.98 €

1 6 Days Large Type800ø6, ø8, ø3/8-Inch133113506055711.9Tip Fine TuningSteel

117.79 €

1 6 Days Small320ø6, ø8, ø3/8-Inch5651304035710.52Tip Fine TuningSteel

Tech Support