Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LT-SUS-DH-SFT-M3X0.5X120
Part Number
|
---|
LT-SUS-DH-SFT-M3X0.5X120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
25.16 € | 1 | Available |
Same day
Stock |
Loading...
Screw Types | Meter | Nominal | M3 | Pitch, Number of Threading(mm) | 0.5 |
---|---|---|---|---|---|
Chamfer threads | 2.5P | Tool Material Type | Vanadium high-speed steel | Work material | Stainless Steel (JIS-SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | N/A |
Coating Type | Non-Coated | L(mm) | 120 | Accuracy | OH2 |
Length under neck(mm) | 59 | Shank diameter(mm) | 4 | Thread Length(mm) | 5 |
Surface Treatment | Oxidizing | Tool No. | 8302232 |
This page is Spiral Tap Series, for Stainless Steel / Deep Holes Long Shank, LT-SUS-DH-SFT, part number LT-SUS-DH-SFT-M3X0.5X120.
You can find the detail information about specifications and dimensions on part number LT-SUS-DH-SFT-M3X0.5X120.