• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Spiral Tap Series, for Stainless EX-SUS-SFT (Part Numbers)

Spiral Tap Series, for Stainless EX-SUS-SFT
  • Volume Discount
Suited for drilling blind holes in stainless steel, heat resistant steel, chrome-nickel-mangalloy. Also suited for materials such as carbon steel and alloyed steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-SUS-SFT-OH3-M12X1.75

Part Number
EX-SUS-SFT-OH3-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

21.17 €

1 6 Days MeterM121.752.5P82OH3488.5329-15154

Loading...

  1. 1

Basic information

Tool Material Type Vanadium high-speed steel Work material Stainless Steel (JIS-SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap
Hole type For blind hole Coating Y/N N/A Coating Type Non-Coated
Surface Treatment Oxidizing

This page is Spiral Tap Series, for Stainless EX-SUS-SFT, part number EX-SUS-SFT-OH3-M12X1.75.
You can find the detail information about specifications and dimensions on part number EX-SUS-SFT-OH3-M12X1.75.

Variation of this product

Part Number
EX-SUS-SFT-OH2-3/8-24UNF
EX-SUS-SFT-OH2-5/16-24UNF
EX-SUS-SFT-OH2-M10X1
EX-SUS-SFT-OH3-M14X1.5
EX-SUS-SFT-OH3-M14X2
EX-SUS-SFT-OH3-M16X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

16.82 €

1 6 Days Unified3/8UN242.5P75OH2417324-15334

14.46 €

1 Available 6 Days Unified5/16UN242.5P70OH2376.1322-15330

19.66 €

1 Available 6 Days MeterM1012.5P75OH2417324-24146

27.87 €

1 6 Days MeterM141.52.5P88OH34810.5330-24170

27.87 €

1 Available 6 Days MeterM1422.5P88OH34810.5330-24168

36.39 €

1 6 Days MeterM161.52.5P95OH35212.5332-24178

Tech Support