Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DR-O-PNAC-M6X1-2D
Part Number
|
---|
DR-O-PNAC-M6X1-2D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Shank diameter (mm) | Shank length (mm) | Chamfer diameter | Neck diameter (mm) | Drill Diameter | Thread Length (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
324.46 € | 1 | 6 Days | M6 | 1 | 62 | 4.8 | 14.7 | 8 | 36 | 6.3 | 7 | 5 | 12.1 | 8330500 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | Work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | TiAlN | Number of Grooves | 2 | Protrusion | Available |
This page is Planet Cutter Series Super Planet with Oil Holes DR-O-PNAC, part number DR-O-PNAC-M6X1-2D.
You can find the detail information about specifications and dimensions on part number DR-O-PNAC-M6X1-2D.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
L(mm)
Outer Diameter(mm)
Blade Length(mm)
Shank diameter(mm)
Shank length(mm)
Chamfer diameter
Neck diameter(mm)
Drill Diameter
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DR-O-PNAC-M10X1.5-2D |
DR-O-PNAC-M12X1.75-2D |
DR-O-PNAC-M8X1.25-2D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Shank diameter (mm) | Shank length (mm) | Chamfer diameter | Neck diameter (mm) | Drill Diameter | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
417.62 € | 1 | 6 Days | M10 | 1 | 79 | 8.2 | 23.7 | 12 | 45 | 10.3 | 11 | 8.5 | 19.6 | 8330524 | ||
552.50 € | 1 | 6 Days | M12 | 1.75 | 89 | 9.9 | 27.4 | 16 | 48 | 12.3 | 13.5 | 10.3 | 22.9 | 8330536 | ||
371.04 € | 1 | 6 Days | M8 | 1.25 | 75 | 6.5 | 18.5 | 10 | 40 | 8.3 | 9 | 6.8 | 15.1 | 8330512 |