Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WXO-ST-PNC-7.5-1
Part Number
|
---|
WXO-ST-PNC-7.5-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Minimum Machining Diameter (mm) | Outline drawing | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
199.80 € | 1 | 6 Days | 1 | 70 | 7.5 | 21 | 26 | 8 | 4 | 10 | 1 | 8304721 |
Loading...
This page is Planet Cutter Series Planet Cutters with Oil Holes for Steel WXO-ST-PNC, part number WXO-ST-PNC-7.5-1.
You can find the detail information about specifications and dimensions on part number WXO-ST-PNC-7.5-1.
Configure
Basic Attributes
Type
Pitch, Number of Threading(mm)
L(mm)
Outer Diameter(mm)
Blade Length(mm)
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Minimum Machining Diameter(mm)
Outline drawing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WXO-ST-PNC-10-1.5 |
WXO-ST-PNC-10-2 |
WXO-ST-PNC-12-1 |
WXO-ST-PNC-7.5-1.5 |
WXO-ST-PNC-9.5-1.25 |
WXO-ST-PNC-9.5-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch, Number of Threading (mm) | L (mm) | Outer Diameter (mm) | Blade Length (mm) | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Minimum Machining Diameter (mm) | Outline drawing | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.40 € | 1 | 6 Days | 1.5 | 85 | 10 | 30 | - | 10 | 5 | 14 | 2 | 8304743 | ||
271.40 € | 1 | 6 Days | 2 | 85 | 10 | 30 | - | 10 | 5 | 14 | 2 | 8304744 | ||
392.10 € | 1 | 6 Days | 1 | 95 | 12 | 33 | - | 12 | 5 | 16 | 2 | 8304752 | ||
199.80 € | 1 | 6 Days | 1.5 | 70 | 7.5 | 22.5 | 26 | 8 | 4 | 10 | 1 | 8304723 | ||
260.10 € | 1 | 6 Days | 1.25 | 85 | 9.5 | 26.3 | 28 | 10 | 5 | 12 | 1 | 8304732 | ||
260.10 € | 1 | 6 Days | 1.5 | 85 | 9.5 | 25.5 | 28 | 10 | 5 | 12 | 1 | 8304733 |