Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHR430R-1-R0.2-3
Part Number
|
---|
MHR430R-1-R0.2-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.16 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 3 | 0.005~-0.005 | 3.25 | 3.39 | 3.54 | 3.7 | 4.08 | 08-00230-10041 | 0.95 | 12° |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 4 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill, part number MHR430R-1-R0.2-3.
You can find the detail information about specifications and dimensions on part number MHR430R-1-R0.2-3.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
R Precision(μm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHR430R-1-R0.05-4 |
MHR430R-1-R0.05-5 |
MHR430R-1-R0.05-6 |
MHR430R-1-R0.2-4 |
MHR430R-1-R0.2-5 |
MHR430R-1-R0.2-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.45 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 4 | 0.005~-0.005 | 4.3 | 4.49 | 4.7 | 4.93 | 5.46 | 08-00230-10022 | 0.95 | 12° | |
72.61 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.58 | 5.84 | 6.12 | 6.79 | 08-00230-10023 | 0.95 | 12° | |
72.61 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.67 | 6.98 | 7.32 | 8.11 | 08-00230-10024 | 0.95 | 12° | |
72.61 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.68 | 4.9 | 5.41 | 08-00230-10042 | 0.95 | 12° | |
72.61 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.82 | 6.09 | 6.74 | 08-00230-10043 | 0.95 | 12° | |
72.61 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.96 | 7.29 | 8.07 | 08-00230-10044 | 0.95 | 12° |