Manufacturer part number: KM45
Brand: DAINISHO
Price: 74.93 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM45
Product Type | Chamfer with Flange | Application | For trimmer | Nominal(φ) | Chamfer with Flange 45° |
---|---|---|---|---|---|
A(mm) | 26 | B(mm) | 12 | D(mm) | 30 |
E(mm) | 10 | S(mm) | 6 | Number Contained In A Packet | 12 |
JAN Code | 4948572030758 | Standard Price | 8000 | K(°) | 45 |
This page is Corner Bit, Chamfering w/ Mushroom, part number KM45.
You can find the detail information about specifications and dimensions on part number KM45.