High Speed Cutter (Carbide Hall Saw)

High Speed Cutter (Carbide Hall Saw)
[Features]
· Featuring an industry first 4-split chip cutting configuration.
· Enables drilling through boards of 25 mm thick stainless steel to wooden boards.
· Unusual hole saw capable of deep hole drilling in a single operation due to chip discharge mechanism.
· Secture (split) cutting effects due to the combination of blades.
· Universal carbide tip does not slip easily and is resistant to problems.
[Applications]
· This is used for work drilling into stainless steel, iron, wood, plastic, and so on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WBH-55

 

Part Number
WBH-55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.17 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Other blade diameter(mm) 55 shank diameter(mm) 10
Sales Type High Speed Cutter (Carbide Hall Saw)

This page is High Speed Cutter (Carbide Hall Saw), part number WBH-55.
You can find the detail information about specifications and dimensions on part number WBH-55.

Tech Support