• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Magnetic Holder, Max Operating Temperature 80°C

Magnetic Holder, Max Operating Temperature 80°C
[Features]
· With neodymium magnet specifications, it is compact and exhibits powerful performance.
· Excellent universality and can be used in various applications.
[Applications]
· For embedding into jig tools, or various adsorption purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TNMG-5
TNMG-6
TNMG-8
TNMG-10
TNMG-13
TNMG-16
TNMG-20
TNMG-25
TNMG-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Mounting Screw Trusco Code Mass
(g)

11.73 €

1 6 Days 102.1553.02.0M2×0.4 Depth 2.5414-63360.5

10.78 €

1 6 Days 104.8664.02.0M3×0.5 Depth 3.5414-63441.0

9.73 €

1 6 Days 107.6865.02.0M3×0.5 Depth 3.5414-63522

9.03 €

1 6 Days -301087.03.5M4×0.7 Depth 4.0414-63614

10.21 €

1 6 Days 106713810.03.0M4×0.7 Depth 4.5414-63797.0

11.11 €

1 6 Days 109116812.52.0M5×0.8 Depth 5.5440-991410

14.19 €

1 6 Days 10139201015.05.0M5×0.8 Depth 4.5414-638721.0

20.14 €

1 6 Days -160251321.55.0M6×1.0 Depth 7.5471-992147.0

26.44 €

1 6 Days -250301525.05.0M6×1.0 Depth 9.5471-993078.0

Loading...

  1. 1

Basic information

Magnet types Neodymium Magnet Product Type Magnetic Holder for Machining Shape Round shape
Handle Y/N N/A Screw hole Y/N Available Maximum Operating Temperature(°C) 80
Features With neodymium magnet specifications, it is compact and exhibits powerful performance. Excellent universality and can be used in various applications. Application For embedding into jig tools, or various adsorption purposes. Surface processing material Nickel Plating (Case)
Cap Material Steel Magnet Material Neodymium Magnet

Tech Support