Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TSMG-5 |
TSMG-6 |
TSMG-8 |
TSMG-13 |
TSMG-16 |
TSMG-20 |
TSMG-25 |
TSMG-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adsorption Power (N) | Outer Diameter (mm) | Height (mm) | Magnet diameter (mm) | Magnet height (mm) | Mounting Screw | Trusco Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.96 € | 1 | 6 Days | 1.6 | 5 | 5 | 3.0 | 2.0 | M2×0.4 Depth 2.5 | 414-6395 | 0.5 | ||
11.22 € | 1 | 6 Days | 3.8 | 6 | 6 | 4.0 | 2.0 | M3×0.5 Depth 3.5 | 414-6409 | 1.0 | ||
10.01 € | 1 | 6 Days | 6.1 | 8 | 6 | 5.0 | 2.0 | M3×0.5 Depth 3.5 | 414-6417 | 2 | ||
12.68 € | 1 | 6 Days | 53 | 13 | 8 | 10.0 | 3.0 | M4×0.7 Depth 4.5 | 414-6433 | 7.0 | ||
14.49 € | 1 | 6 Days | 61 | 16 | 8 | 12.5 | 2.0 | M5×0.8 Depth 5.5 | 440-9922 | 11.0 | ||
18.44 € | 1 | 6 Days | 85 | 20 | 10 | 15.0 | 5.0 | M5×0.8 Depth 4.5 | 414-6441 | 22.0 | ||
22.35 € | 1 | 6 Days | 110 | 25 | 13 | 21.5 | 5.0 | M6×1.0 Depth 7.5 | 472-0113 | 50 | ||
28.79 € | 1 | 6 Days | 180 | 30 | 15 | 25.0 | 5.0 | M6×1.0 Depth 9.5 | 472-0121 | 82.0 |
Loading...
Magnet types | Samarium-cobalt Magnets | Product Type | Magnetic Holder for Machining | Shape | Round shape |
---|---|---|---|---|---|
Handle Y/N | N/A | Screw hole Y/N | Available | Maximum Operating Temperature(°C) | 250 |
Features | A magnet folder with samarium-cobalt magnets featuring heat-resistance (250°C) and strong magnet force. Excellent in versatility and can be used for various applications. | Application | For embedding into jig tools, or various adsorption purposes. | Surface processing material | Nickel Plating (Case) |
Cap Material | Steel | Magnet Material | Samarium-cobalt Magnets |
Configure
Basic Attributes
Adsorption Power(N)
Outer Diameter(mm)
Height(mm)
Magnet diameter(mm)
Magnet height(mm)
Mounting Screw
Trusco Code
Type
Filter by standard shipping days
Optional Attributes