• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

All Catch

All Catch
  • Volume Discount

Product Details:

Manufacturer part number: TOK-20

Brand: TRUSCO NAKAYAMA

Price: 30.14

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOK-20

Part Number
TOK-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.14 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Magnetic Tool Holder Adsorption Power(N) 200 Handle Y/N N/A
Screw hole Y/N Available Height(mm) 40 Width(mm) 50
Depth(mm) 17 Mounting Screw M5X0.8 Trusco Code 232-1025
Mass(g) 150 Application For organizing workpieces and fixtures. Application 1 Fixation holder.

This page is All Catch, part number TOK-20.
You can find the detail information about specifications and dimensions on part number TOK-20.

Tech Support