Magnetic Magnifying Glass (2x)

Magnetic Magnifying Glass (2x)

Product Details:

Manufacturer part number: TMK-80

Brand: TRUSCO NAKAYAMA

Price: 87.11

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMK-80

Part Number
TMK-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.11 €

1 6 Days

Loading...

  1. 1

Basic information

Lens Diameter(mm) 100 Magnification(x) 2 LED Light Y/N N/A
Adsorption Power(N) 800 Magnet Width × Depth × Height(mm) 50×60×55 Full height(mm) 482
Trusco Code 219-8541 Mass(g) 1400

This page is Magnetic Magnifying Glass (2x), part number TMK-80.
You can find the detail information about specifications and dimensions on part number TMK-80.

Tech Support