Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KRS-100-30 |
KRS-125-42 |
KRS-147-52 |
KRS-165-64 |
KRS-190-52 |
KRS-190-72 |
KRS-216-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | The Number of Teeth (P) | Main Body Thickness (mm) | Blade symbol | Hole Diameter (mm) | Maximum Rotation Speed (min⁻¹) | Trusco Code | Mass (g) | Material (base metal) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.54 € | 1 | 6 Days | 100 | 1.1 | 30 | - | - | 20 | 13000 | 409-6193 | 70 | Tool Steel | For general woodwork. For gypsum board. (outer diameter 100/125 mm) | ||
34.92 € | 1 | 6 Days | 125 | 1.6 | 44 | 1 | CB | 20 | 9600 | - | - | - | Wood (Vertical/Horizontal), Plywood, Synthetic Wood, Laminated Wood, Hard Board, Particle Board, MDF, Plasterboard | ||
36.51 € | 1 | 6 Days | 147 | 1.4 | 52 | 0.8 | CB | 20 | 6000 | - | - | - | Wood (Vertical/Horizontal), Plywood, Synthetic Wood, Laminated Wood, Hard Board, Particle Board, MDF, Plasterboard | ||
47.62 € | 1 | 6 Days | 165 | 2 | 64 | - | - | 20 | 6000 | 409-6207 | 280 | Tool Steel | For general woodwork. For gypsum board. (outer diameter 100/125 mm) | ||
36.51 € | 1 | 6 Days | 190 | 1.6 | 52 | 1 | CB | 20 | 5500 | - | - | - | Wood (Vertical/Horizontal), Plywood, Synthetic Wood, Laminated Wood, Hard Board, Particle Board, MDF, Plasterboard | ||
48.41 € | 1 | 6 Days | 190 | 2 | 72 | 1.4 | CB | 20 | 5500 | - | - | - | Wood (Vertical/Horizontal), Plywood, Synthetic Wood, Laminated Wood, Hard Board, Particle Board, MDF, Plasterboard | ||
81.06 € | 1 | 6 Days | 100 | 1 | 32 | 1.8 | CB | 25.4 | 5000 | - | - | - | Wood (Vertical/Horizontal), Plywood, Synthetic Wood, Laminated Wood, Hard Board, Particle Board, MDF, Plasterboard |
Loading...
Work material | Wood | Chip | Carbide |
---|
Configure
Basic Attributes
Outer Diameter(mm)
Blade thickness(mm)
The Number of Teeth(P)
Main Body Thickness(mm)
Blade symbol
Hole Diameter(mm)
Maximum Rotation Speed(min⁻¹)
Trusco Code
Type
Filter by standard shipping days
Optional Attributes