Manufacturer part number: SPL-110-32
Brand: MOTOYUKI
Price: 176.44 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPL-110-32
Work material | Spiral duct | Reference cutting thickness (Iron)(mm) | 3.2 | Outer Diameter(mm) | 110 |
---|---|---|---|---|---|
Blade thickness(mm) | 1.8 | The Number of Teeth(P) | 32 | Hole Diameter(mm) | 20 |
Maximum Rotation Speed(min⁻¹) | 13000 | Trusco Code | 379-3516 | Mass(g) | 120 |
Material (base metal) | Tool Steel | Application | For Spiral Duct. |
This page is Chip Saw (for Spiral Ducts), part number SPL-110-32.
You can find the detail information about specifications and dimensions on part number SPL-110-32.