Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RA-105AZ |
RA-105AZ-50 |
RA-105AZ-100 |
RA-125AZ |
RA-150AZ |
RA-180AZ |
RA-305AZ |
RA-355AZ |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Max. Rotational Speed (rpm) | Details Type | Number Contained In A Packet (sheet) | Trusco Code | Classification | Specifications | Mass | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.91 € | 10 | 7 Days | 60 | 105 | 1 | 15 | 14400 | Single Item | 10 | 272-6076 | Single Item | - | 20g | |||
104.00 € | 55 Pieces Per Package | 1 pack | 6 Days | 60 | 105 | 1 | 15 | 14400 | Bottle Set | 55 | 287-5667 | Bottle Set | 55 Sheet Bottle Set | 1300 g/set | ||
182.93 € | 115 Pieces Per Package | 1 pack | 6 Days | 60 | 105 | 1 | 15 | 14400 | Case Set | 115 | 287-5659 | Case Set | 115-Sheet Case Set | 2800 g/set | ||
4.87 € | 10 | 6 Days | 60 | 125 | 1.5 | 22 | 12200 | Single Item | 10 | 287-7970 | Single Item | - | 50g | |||
6.44 € | 10 | 6 Days | 60 | 150 | 1.5 | 22 | 10100 | Single Item | 10 | 295-8171 | Single Item | - | 60g | |||
7.52 € | 10 | 9 Days | 60 | 180 | 1.6 | 22 | 8490 | Single Item | 10 | 287-7988 | Single Item | - | 70g | |||
11.78 € | 10 | 6 Days | 30 | 305 | 1.9 | 25.4 | 5010 | Single Item | 10 | 287-7996 | Single Item | - | 250g | |||
16.17 € | 10 | 6 Days | 30 | 355 | 2.3 | 25.4 | 4300 | Single Item | 10 | 295-8180 | Single Item | - | 480g |
Loading...
Product Type | Flat | Work material | General steel / Stainless Steel | Abrasive material | AZ |
---|---|---|---|---|---|
Hardness | R | Tool Used | Disc grinder and abrasive grindstone cutter | Application | For cutting general metals such as thin plate, corrugated zinc-coated steel, round bars, pipes, and stainless steel material, angles, channels, round bars, die steel, thin plate, zinc-coated steel, and general steel |
Features | High-Function Cutting Wheel with Increased Safety, Smooth Cutting, and Sharp Machining |
Configure
Basic Attributes
Particle Size(#)
Outer Diameter(mm)
Blade thickness(mm)
Internal Diameter(mm)
Max. Rotational Speed(rpm)
Details Type
Number Contained In A Packet(sheet)
Trusco Code
Type
Filter by standard shipping days
Optional Attributes